Skip to main content

BX320 (SBGA 320)

Title Information
Package Description
Descriptive text for this package.
SBGA 25.00x25.00x1.59 mm 1.00mm Pitch
Package Status
Active
Package Type
SBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BX320
Category
240
Lead Count
320
Pb (Lead) Free
No
Length
25mm
Pb Free Category
e0
Width
25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.59mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
25.0 x 25.0 x 1.59

Documentation

Type Title Date
Package Outline Drawing PDF 203 KB
1 item