Skip to main content

BX420 (SBGA 420)

Title Information
Package Description
Descriptive text for this package.
SBGA 27.00x27.00x1.70 mm 1.00mm Pitch
Package Status
Active
Package Type
SBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BX420
Category
240
Lead Count
420
Pb (Lead) Free
No
Length
27mm
Pb Free Category
e0
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.0 x 27.0 x 1.7

Documentation

Type Title Date
Package Outline Drawing PDF 215 KB
Product Change Notice PDF 174 KB
2 items