Skip to main content

BXG288 (SBGA 288)

Title Information
Package Description
Descriptive text for this package.
SBGA 23.00x23.00x1.10 mm 1.00mm Pitch
Package Status
Active
Package Type
SBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BXG288
Category
G
Lead Count
288
Pb (Lead) Free
Yes
Length
23mm
Pb Free Category
e1 SnAgCu
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Peak Reflow Temp
260°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23.0 x 23.0 x 1.1

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 197 KB
2 items