Skip to main content

BYG100 (CABGA 100)

Title Information
Package Description
Descriptive text for this package.
CABGA 6.00x6.00x1.00 mm 0.50mm Pitch
Package Status
Active
Package Type
CABGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BYG100
Category
G
Lead Count
100
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e1 SnAgCu
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 288 KB
2 items