Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
C69.5X5B |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
CAC |
Package Description Descriptive text for this package.
|
69 LEAD HDA PACKAGE 5x5mm BODY(Power bar width 0.18mm) |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
CAC |
Category | PLASTIC |
Lead Count | 69 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.68mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5.00 x 5.00 x 0.68 |