Skip to main content

CD40 (CDIP 40)

Title Information
Package Description
Descriptive text for this package.
CDIP 52.60x15.24x4.06 mm 2.54mm Pitch
Package Status
Active
Package Type
CDIP
Class
HERMET
Package Code
The unique identifier of this package.
CD40
Category
RoHS
Lead Count
40
Pb (Lead) Free
Yes
Length
52.6mm
Pb Free Category
e3 Sn
Width
15.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.06mm
Peak Reflow Temp
245°C
Pitch
2.54mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
52.6 x 15.24 x 4.06

Documentation

Type Title Date
Product Change Notice PDF 492 KB
Product Change Notice PDF 179 KB
2 items