Skip to main content

CD6 (CDIP 6)

Title Information
Package Description
Descriptive text for this package.
CLCC 7.00x5.00x1.50 mm 2.57mm Pitch
Package Status
Active
Package Type
CDIP
Class
HERMET
Package Code
The unique identifier of this package.
CD6
Category
RoHS
Lead Count
6
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e4 Au
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.5mm
Peak Reflow Temp
260°C
Pitch
2.57mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 5.0 x 1.5

Documentation

Type Title Date
Package Outline Drawing PDF 34 KB
1 item