Title | Information |
---|---|
Package Description | TVSOP 17.00x6.10x1.00 mm 0.40mm Pitch |
Package Status | Active |
Package Type | TVSOP |
Class | PLASTIC |
Package Code | DF80 |
Category | 240 |
Lead Count | 80 |
Pb (Lead) Free | No |
Length | 17mm |
Pb Free Category | e0 |
Width | 6.1mm |
Thickness | 1mm |
Peak Reflow Temp | 240°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 17.0 x 6.1 x 1.0 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 109 KB | |
Product Change Notice | PDF 379 KB | |
2 items
|