Title | Information |
---|---|
Package Description | TQFP 24.00x24.00x1.40 mm 0.50mm Pitch |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code | DGG176 |
Category | G |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 24mm |
Pb Free Category | e3 Sn |
Width | 24mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 24.0 x 24.0 x 1.4 |