Skip to main content

DR208 (PQFP 208)

Title Information
Package Description
Descriptive text for this package.
PQFP 28.00x28.00x3.50 mm 0.50mm Pitch
Package Status
Active
Package Type
PQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
DR208
Category
240
Lead Count
208
Pb (Lead) Free
No
Length
28mm
Pb Free Category
e0
Width
28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.5mm
Peak Reflow Temp
225°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28.0 x 28.0 x 3.5

Documentation

Type Title Date
Package Outline Drawing PDF 101 KB
Product Change Notice PDF 41 KB
Product Change Notice PDF 100 KB
Product Change Notice PDF 174 KB
4 items