Skip to main content

EBA (PDIP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
E20.3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EBA
Package Description
Descriptive text for this package.
20 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
EBA
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
26.16mm
Width
6.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.94mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
26.16 x 6.60 x 3.94

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item