Skip to main content

EBF (PDIP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0031
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EBF
Package Description
Descriptive text for this package.
8 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
EBF
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
9.52mm
Width
6.35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.52 x 6.35 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 108 KB
1 item