Skip to main content

EDG64 (TQFP 64)

Title Information
Package Description
Descriptive text for this package.
TQFP 10.00x10.00x1.00 mm 0.50mm Pitch
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
EDG64
Category
G
Lead Count
64
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e3 Sn
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 10.0 x 1.0