Title | Information |
---|---|
Pkg. Name | E22.4 |
Pkg. Previous Code | EGM |
Package Description | 22 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
Class | PLASTIC |
Package Code | EGM |
Category | PLASTIC |
Lead Count | 22 |
Pb (Lead) Free | Yes |
Length | 27.94mm |
Width | 8.89mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 27.94 x 8.89 x 0.00 |