Skip to main content

EGN (PDIP 22)

Title Information
Pkg. Name
Name used to describe Renesas packages.
E22.4
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EGN
Package Description
Descriptive text for this package.
22 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
EGN
Category
PLASTIC
Lead Count
22
Pb (Lead) Free
Yes
Length
27.94mm
Width
8.89mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.94 x 8.89 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 12 KB
1 item