Title | Information |
---|---|
Package Description | TQFP 14.00x14.00x1.00 mm 0.40mm Pitch |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code | EMG128 |
Category | G |
Lead Count | 128 |
Pb (Lead) Free | Yes |
Length | 14mm |
Pb Free Category | e3 Sn |
Width | 14mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.0 |