Skip to main content

ETN (PDIP 16)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
ETN
Package Description
Descriptive text for this package.
16 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
ETN
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
19.05mm
Width
6.35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.05 x 6.35 x 0.00