Skip to main content

EWG (PDIP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
E14.3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EWG
Package Description
Descriptive text for this package.
14 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
EWG
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
19.05mm
Width
6.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.94mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.05 x 6.60 x 3.94