Skip to main content

EWW (PDIP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
E40.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EWW
Package Description
Descriptive text for this package.
40 LEAD PDIP
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
EWW
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
52.07mm
Width
13.97mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.06mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
52.07 x 13.97 x 4.06