Skip to main content

EXD (PDIP 7)

Title Information
Pkg. Name
Name used to describe Renesas packages.
E7.3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EXD
Package Description
Descriptive text for this package.
7 LEAD PDIP (Pb-Free)
Package Status
Active
Package Type
PDIP
Package Code
The unique identifier of this package.
EXD
Category
PLASTIC
Lead Count
7
Pb (Lead) Free
Yes
Length
9.27mm
Width
6.35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.3mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.27 x 6.35 x 3.30