Skip to main content

EXG8 (SOIC 8)

Title Information
Package Description
Descriptive text for this package.
SOIC 4.90x3.90x1.50 mm 1.27mm Pitch
Package Status
Active
Package Type
SOIC
Class
PLASTIC
Package Code
The unique identifier of this package.
EXG8
Category
G
Lead Count
8
Pb (Lead) Free
Yes
Length
4.9mm
Pb Free Category
e3 Sn
Width
3.9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.5mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.9 x 3.9 x 1.5

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 84 KB
2 items