Skip to main content

FC0035AA (FCCSP 35)

Title Information
Package Description
Descriptive text for this package.
35-FCCSP 2.30 x 3.10 x 0.74 mm Body 0.4
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
FC0035AA
Category
G
Lead Count
35
Pb (Lead) Free
Yes
Length
2.3mm
Pb Free Category
e2
Width
3.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.74mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.3 x 3.1 x 0.74