Skip to main content

FC0078AA (FCCSP 78)

Title Information
Package Description
Descriptive text for this package.
78-FCCSP 3.23 x 7.80 x 0.90 mm Body 0.5
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
FC0078AA
Category
G
Lead Count
78
Pb (Lead) Free
Yes
Length
3.23mm
Pb Free Category
e8 SnAgCu
Width
7.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.23 x 7.8 x 0.9