Title | Information |
---|---|
Package Description Descriptive text for this package.
|
113-FCCSP 5.55 x 9.00 x 0.90 mm Body 0. |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
FC0113AA |
Category | G |
Lead Count | 113 |
Pb (Lead) Free | Yes |
Length | 9mm |
Pb Free Category | e8 SnAgCu |
Width | 5.55mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
9.0 x 5.55 x 0.9 |