Skip to main content

FKR (CERDIP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
F28.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FKR
Package Description
Descriptive text for this package.
28 LD CERDIP
Package Status
Active
Package Type
CERDIP
Class
HERMETIC
Package Code
The unique identifier of this package.
FKR
Category
HERMETIC
Lead Count
28
Pb (Lead) Free
Yes
Length
36.83mm
Width
13.21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
36.83 x 13.21 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 14 KB
1 item