Skip to main content

FL0022AA (LGA 22)

Title Information
Package Description
Descriptive text for this package.
22-FCLGA 4.0 x 4.0 x 0.62 mm Body 0.50m
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
FL0022AA
Category
G
Lead Count
22
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e4 NiPdAu
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.62mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.62