Skip to main content

FL0024AA (LGA 24)

Title Information
Package Description
Descriptive text for this package.
24-LGA 4.0 x 4.0 x 0.623 mm Body 0.5mm
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
FL0024AA
Category
G
Lead Count
24
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e4 NiPdAu
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.62mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.62

Documentation

Type Title Date
Package Outline Drawing PDF 219 KB
1 item