Skip to main content

FNG35 (FCQFN 35)

Title Information
Package Description
Descriptive text for this package.
35-VFQFPN 5.0 x 5.0 x 0.90 mm Body 0.4
Package Status
Active
Package Type
FCQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
FNG35
Category
G
Lead Count
35
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e3 Sn
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.9