Skip to main content

FP68 (FPACK 68)

Title Information
Package Description
Descriptive text for this package.
FPACK 24.00x24.00x2.00 mm 1.27mm Pitch
Package Status
Active
Package Type
FPACK
Class
HERMET
Package Code
The unique identifier of this package.
FP68
Category
NP
Lead Count
68
Pb (Lead) Free
No
Length
24mm
Pb Free Category
e0
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Peak Reflow Temp
240°C
Pitch
1.27mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24.0 x 24.0 x 2.0

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item