Skip to main content

FQ0028AA (FCQFN 28)

Title Information
Package Description
Descriptive text for this package.
28-FCQFN 3.0 x 4.0 x 0.75 mm Body 0.4mm
Package Status
Active
Package Type
FCQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
FQ0028AA
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 4.0 x 0.75