Skip to main content

GHC (CPGA 121)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
GHC
Package Description
Descriptive text for this package.
121 PIN CPGA, SOLDER SEAL
Package Status
Active
Package Type
CPGA
Class
HERMETIC
Package Code
The unique identifier of this package.
GHC
Category
HERMETIC
Lead Count
121
Pb (Lead) Free
Yes
Length
33.53mm
Width
33.53mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
33.53 x 33.53 x 0.00