Skip to main content

GU68 (PGA 68)

Title Information
Package Description
Descriptive text for this package.
PGA 29.46x29.46x3.68 mm 2.54mm Pitch
Package Status
Active
Package Type
PGA
Class
HERMET
Package Code
The unique identifier of this package.
GU68
Category
NP
Lead Count
68
Pb (Lead) Free
No
Length
29.46mm
Pb Free Category
e0
Width
29.46mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.68mm
Peak Reflow Temp
240°C
Pitch
2.54mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
29.46 x 29.46 x 3.68

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item