Skip to main content

H6G (CAN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
T12.C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
H6G
Package Description
Descriptive text for this package.
12 LD METAL CAN (TO-8)
Package Status
Active
Package Type
CAN
Class
HERMETIC
Package Code
The unique identifier of this package.
H6G
Category
HERMETIC
Lead Count
12
Pb (Lead) Free
Yes
Length
0mm
Width
15.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
10.16mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 15.24 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 99 KB
1 item