Skip to main content

H9M (CFP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
K28.A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
H9M
Package Description
Descriptive text for this package.
28 LD FLATPACK,SOLDER SL
Package Status
Active
Package Type
CFP
Class
HERMETIC
Package Code
The unique identifier of this package.
H9M
Category
HERMETIC
Lead Count
28
Pb (Lead) Free
Yes
Length
18.29mm
Width
12.7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.29 x 12.70 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 13 KB
1 item