Skip to main content

HBM (CLCC 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
J28.A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
HBM
Package Description
Descriptive text for this package.
28 TER CLCC, SOLDER SEAL
Package Status
Active
Package Type
CLCC
Class
HERMETIC
Package Code
The unique identifier of this package.
HBM
Category
HERMETIC
Lead Count
28
Pb (Lead) Free
Yes
Length
11.43mm
Width
11.43mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.43 x 11.43 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 15 KB
1 item