Skip to main content

HBZ (NA 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
J32.A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
HBZ
Package Status
Active
Package Type
NA
Class
HERMETIC
Package Code
The unique identifier of this package.
HBZ
Lead Count
32
Pb (Lead) Free
Yes
Length
13.97mm
Width
11.43mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.12mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.97 x 11.43 x 0.12

Documentation

Type Title Date
Package Outline Drawing PDF 83 KB
1 item