Skip to main content

HL0022AA (SIP 22)

Title Information
Package Description
Descriptive text for this package.
22-SIP LGA 20.0 x 18.0 x 2.04 mm Body 3
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
HL0022AA
Category
G
Lead Count
22
Pb (Lead) Free
Yes
Length
20mm
Pb Free Category
e4 NiPdAu
Width
18mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.04mm
Peak Reflow Temp
240°C
Pitch
3.3mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20.0 x 18.0 x 2.04