Title | Information |
---|---|
Package Description | 34-SIP LGA 12.0 x 8.0 x 1.54 mm Body 1. |
Package Status | Active |
Package Type | SIP |
Class | PLASTIC |
Package Code | HL0034AA |
Category | G |
Lead Count | 34 |
Pb (Lead) Free | Yes |
Length | 12mm |
Pb Free Category | e4 NiPdAu |
Width | 8mm |
Thickness | 1.54mm |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 12.0 x 8.0 x 1.54 |