Skip to main content

HLG345 (FCBGA 345)

Title Information
Package Description
Descriptive text for this package.
FCBGA 13.00x20.00x2.84 mm 0.80mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
HLG345
Category
G
Lead Count
345
Pb (Lead) Free
Yes
Length
13mm
Pb Free Category
e1 SnAgCu
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.84mm
Peak Reflow Temp
245°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.0 x 20.0 x 2.84

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 209 KB
Package Outline Drawing PDF 203 KB
3 items