Title | Information |
---|---|
Package Description | FCBGA 23.00x23.00x2.92 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code | HLG484 |
Category | G |
Lead Count | 484 |
Pb (Lead) Free | Yes |
Length | 23mm |
Pb Free Category | e1 SnAgCu |
Width | 23mm |
Thickness | 2.92mm |
Peak Reflow Temp | 250°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 2.92 |