Skip to main content

HLG676 (FCBGA 676)

Title Information
Package Description
Descriptive text for this package.
FCBGA 27.00x27.00x3.20 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
HLG676
Category
G
Lead Count
676
Pb (Lead) Free
Yes
Length
27mm
Pb Free Category
e1 SnAgCu
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.2mm
Peak Reflow Temp
260°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.0 x 27.0 x 3.2

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 195 KB
2 items