Skip to main content

HMG484 (FCBGA 484)

Title Information
Package Description
Descriptive text for this package.
FCBGA 19.00x19.00x1.89 mm 0.80mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
HMG484
Category
G
Lead Count
484
Pb (Lead) Free
Yes
Length
19mm
Pb Free Category
e1 SnAgCu
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.89mm
Peak Reflow Temp
260°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.0 x 19.0 x 1.89

Documentation

Type Title Date
Package Outline Drawing PDF 209 KB
1 item