Skip to main content

HMH784 (FCBGA 784)

Title Information
Package Description
Descriptive text for this package.
FCBGA 29.00x29.00x2.75 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
HMH784
Category
RoHS
Lead Count
784
Pb (Lead) Free
No
Length
29mm
Pb Free Category
e0
Width
29mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.75mm
Peak Reflow Temp
225°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
29.0 x 29.0 x 2.75