Title | Information |
---|---|
Pkg. Previous Code | HPK |
Package Description | 68 TER CLCC, SOLDER SEAL |
Package Status | Active |
Package Type | CLCC |
Class | HERMETIC |
Package Code | HPK |
Category | HERMETIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
Length | 24.13mm |
Width | 24.13mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 24.13 x 24.13 x 0.00 |