Skip to main content

HR400 (FCBGA 400)

Title Information
Package Description
Descriptive text for this package.
FCBGA 21.00x21.00x3.34 mm 1.00mm Pitch
Package Status
Active
Package Type
FCBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
HR400
Category
RoHS
Lead Count
400
Pb (Lead) Free
No
Length
21mm
Pb Free Category
e1 SnAgCu
Width
21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.34mm
Peak Reflow Temp
245°C
Pitch
1mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21.0 x 21.0 x 3.34

Documentation

Type Title Date
Package Outline Drawing PDF 193 KB
1 item