Skip to main content

HVW (SBDIP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
D40.6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
HVW
Package Description
Descriptive text for this package.
40 LD SBDIP, SOLDER SEAL
Package Status
Active
Package Type
SBDIP
Class
HERMETIC
Package Code
The unique identifier of this package.
HVW
Category
HERMETIC
Lead Count
40
Pb (Lead) Free
Yes
Length
50.8mm
Width
15.11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.41mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
50.80 x 15.11 x 2.41

Documentation

Type Title Date
Package Outline Drawing PDF 13 KB
1 item