Title | Information |
---|---|
Pkg. Previous Code | HXL |
Package Description | 85 PIN CPGA, SOLDER SEAL |
Package Status | Active |
Package Type | CPGA |
Class | HERMETIC |
Package Code | HXL |
Category | HERMETIC |
Lead Count | 85 |
Pb (Lead) Free | Yes |
Length | 27.94mm |
Width | 27.94mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 27.94 x 27.94 x 0.00 |