Title | Information |
---|---|
Package Description | CLCC 5.00x3.20x1.10 mm 2.54mm Pitch |
Package Status | Active |
Package Type | CLCC |
Class | HERMET |
Package Code | JS6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 5mm |
Pb Free Category | e4 Au |
Width | 3.2mm |
Thickness | 1.1mm |
Peak Reflow Temp | 260°C |
Pitch | 2.54mm |
Package Carrier | Reel, VARR |
Pkg. Dimensions (mm) | 5.0 x 3.2 x 1.1 |