Skip to main content

JSA (CLCC 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
J3.A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
JSA
Package Description
Descriptive text for this package.
3 PAD LCC (SMD.5) PACKAGE
Package Status
Active
Package Type
CLCC
Class
HERMETIC
Package Code
The unique identifier of this package.
JSA
Category
HERMETIC
Lead Count
3
Pb (Lead) Free
Yes
Length
10.16mm
Width
7.52mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.97mm
Pitch
3.81mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.16 x 7.52 x 2.97

Documentation

Type Title Date
Package Outline Drawing PDF 132 KB
1 item