Skip to main content

JSW8 (CLCC 8)

Title Information
Package Description
Descriptive text for this package.
CLCC 3.20x2.50x0.95 mm 2.10mm Pitch
Package Status
Active
Package Type
CLCC
Class
HERMET
Package Code
The unique identifier of this package.
JSW8
Category
G
Lead Count
8
Pb (Lead) Free
Yes
Length
3.2mm
Pb Free Category
e4 Au
Width
2.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.95mm
Peak Reflow Temp
260°C
Pitch
2.1mm
Package Carrier
Reel, VARR
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.2 x 2.5 x 0.95

Documentation

Type Title Date
Package Outline Drawing PDF 231 KB
1 item